Actuators for harsh environmental conditions
Reliability and Performance
Belimo IP66 / 67 housing design combined with extensive independent testing provides a complete, unmatched protection in extreme environments. The housings are weather-tight and corrosion resistant for the harshest indoor and outdoor conditions with UV protection. For high humidity or low temperature (-40°C) applications a heater option is available. These actuators are ideal for rooftop applications, indoor swimming pools, wood drying kilns, agriculture and food industries.
-
Technical brochure - Actuators for harsh environmental conditions in ventilation applications
(pdf -
2,42 MB)
-
Technical brochure - Air applications
(pdf -
7,38 MB)
-
Increased Efficiency
Highly Developed Protective Shell
Belimo's unique IP66 / 67 housing incorporates its damper actuator and valve product lines. The housing design provides complete, unmatched protection in extreme environments.
Non Fail-Safe Product Range
- User Benefits
- Bus & system integration
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
Hand Held Programming Devices
The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.