Belimo Assistant 2
Unified App, Seamless User Experience
Belimo Assistant 2 is the app companion that offers an all-in-one tool for managing the entire lifecycle of Belimo products. Designed with efficiency and ease of use in mind, this tool ensures you have everything you need at your fingertips.
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Accessories:
- BELIMO Assistant Link (LINK.10 USB/Bluetooth/NFC converter)
- ZTH EU/US/AP (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
-
Quick Guide – Belimo Assistant 2
(pdf -
2,73 MB)
-
How-To Videos
What’s new with the Latest Version of the App
- Main Benefits
- Latest release
- Key Features
- Belimo Assistant Link
-
Quick Access to Device Data
Belimo Assistant 2 enables fast and convenient access to device data for setup, on-site operation, and troubleshooting. With the latest generation of Belimo devices featuring near-field communication (NFC), field devices can be accessed through a smartphone without additional tools, even if they are not powered – straight out of the box.
-
Simplified Setup
Streamline your startup process with added workflows. Leverage the guided "Setup" workflow to ensure a smooth configuration process. Save time and minimize repetitive tasks with "Copy/Paste Configuration" to replicate settings for the same device types.
-
Reduced Diagnostics Time and Errors
Maintenance is made easier with additional data transparency and diagnostics functions. Monitor operation KPIs and receive troubleshooting suggestions with "Health," export a device configuration in just one click with "Export Configuration," and perform local override or gather live readings with "Live Trend."
-
Paperless Documentation
Experience fast and convenient access to digital reports of your Belimo device throughout its lifetime without the hassle of searching for paper documents.
Latest release includes following features:
Engineering efficiency at its best
- Continuous live trending for up to an hour with automated pause and resume functionalities.
- Streamlined workflows for quick configuration of RS485 protocol parameters on powered or unpowered Belimo devices
- Configuration and management of MP networks
Updated UX/UI to help you get things done even faster
- Monitor power state, warnings, errors at a glance as well as the overall device status.
- See device parameter live values and the actual connectivity status.
- Flexible device data display with basic and extended viewing options.
State-of-the-art connectivity with the new Belimo Assistant Link
- A new, versatile connectivity option to connect the Belimo Assistant 2 with Belimo devices
- Combining the functionality of both ZTH and ZIP-BT-NFC
Functions:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- "MP Troubleshooting": MP-Bus monitor
- "Cloud Services": Digital ownership, Belimo Cloud login/signup
- "Demo Mode": Simulate device app profile
Multilingual Support & Compatibility:
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
State-of-the-art connectivity with Belimo Assistant Link:
- A new, versatile connectivity option to connect the Belimo Assistant 2 with Belimo devices
- Combining both the functionality of ZTH and ZIP-BT-NFC
- Supports wireless or wired connection types
- Supports battery and connection status indication.
- Supports variety of ports including
- Standard USB 2.0 type C
- Bluetooth 5.0 low energy radio module
- MP-BUS RJ11 socket.
- Supports firmware updates via USB or Bluetooth.
Get Started With the Belimo Assistant 2
How-To Videos
Frequently Asked Questions
-
Belimo Assistant 2 is compatible with most of the Belimo product range, i.e., both legacy and NFC-enabled devices.
Devices with a production date earlier than 2004, e.g., BF-TopLine, VRP-M, VRP-MFT, and VRP-MFT2, are not supported. Please contact your local Belimo sales representatives if you have any questions.
-
Belimo Assistant 2 supports most smartphones, tablets, and Windows computers/laptops.
The following Android, Apple iOS, and Windows versions are supported:
- Android 9/10/11/12/13/14
- Windows 10/11
- iOS 15/16/17
The following devices are not supported:
- Linux devices
- Apple MacBooks
-
In powerless mode, the available features are focused on device parameterization, such as selecting control signals, application setpoints, and communications setup.
In powered mode, the features are expanded to include operational information such as actuator position, sensor values, and health status, as well as access to powerful and time-saving workflows.
Mobile App PC Application2 Unpowered Powered Powered only Date View/Change Device
Parameters(✔)1 ✔ ✔ Workflows Setup (✔)1 ✔ ✔ Manage digital ownership ✔ ✔ ✔ Cloud Services ✔ ✔ ✔ Live Trend ✖ ✔3 ✔ Copy/Paste Configuration (✔)1 ✔ ✔ Disable NFC ✖ ✔ ✔ Enable Power over Ethernet ✔ ✔ ✔ Actions Configuration Reset ✖ ✔ ✔ Restart Device ✖ ✔ ✔ Export Configuration (✔)1 ✔ ✔ General Information Site Information ✔ ✔ ✔ Product Information ✔ ✔ ✔ Device Components ✖ ✔ ✔ Reports (✔)1 ✔ ✔ Health Health ✖ ✔ ✔ 1: Powerless mode offers data relating to programming. Powered mode offers a full list of operational and setting parameters.
2: USB connection requires ZTH EU/US/AP (USB/MP converter)
3: Live trend function requires ZIP-BT-NFC (Bluetooth/NFC converter)
Note:
Available Data, Workflows, Actions, and Health depend on the connected Belimo device. For detailed information, please refer to the data sheet for your specific Belimo device. -
Yes, "Demo Mode" can simulate a connection to a virtual field device with Belimo Assistant 2 if you do not have a physical field device on hand. "Demo Mode" allows you to illustrate user interaction and explore the app's functionalities. It is used for demonstration purposes only. Please note that workflows require a physical device to proceed.
Note: "Demo Mode" can be enabled within the app through Settings > General Settings > Demo Mode > On. The "Simulate Device" button will appear on the "Home" screen.
-
The app is offered in 7 languages:
- English (US)
- German
- Spanish
- Italian
- Simplified Chinese
- French
- Russian
Note: App language can be adjusted within the app through Settings > General Settings > Language
Resources
-
Flyer – Belimo Assistant 2
(pdf -
2,65 MB)
-
Quick Guide – Belimo Assistant 2
(pdf -
2,73 MB)
-
Belimo Assistant 2 (Windows Installer)
(msi -
84,56 MB)
-
Belimo Assistant 2 Release Notes