Belimo Energy Valve™
Belimo Energy Valve™ in HVAC Applications
This is a selection of common HVAC applications in which the Belimo Energy Valve™ comes into use. After a short description of each application, common reasons for poor efficiency or performance are identified. There is an explanation of how the EV addresses these problems, and which control modes and settings are recommended to achieve optimal performance.
Most Capable Valve in the HVAC Industry
Product Range
- User Benefits
- Bus & system integration
- Success Stories
Belimo SelectPro™
Sizing and Selection Made Simple
SelectPro is a quick and simple tool for accurately sizing and selecting valves, actuators, sensors and replacement solutions.
SelectPro’s Features Include:
- Export Builder – Design an export to fit your needs
- Reference Documents – Locate information in one central location
- Contact Profiles – Ability to save multiple contact profiles
- Quote Generator – Create a professional quote from your schedule
- Media Download – Save a ZIP file of your entire schedule’s media
Questions? Comments? Email info@belimo.ch
-
Belimo SelectPro
(msi -
33,14 MB)
-
Belimo SelectPro
(zip -
31,66 MB)
Belimo Assistant App
Superior Application Data Access
With a smartphone the Belimo Assistant App provides easily program, commission, and troubleshooting the Butterfly Valve assembly with the PR actuator. NFC and BACnet communication provide the data access you need to ease installation and ensure optimal performance.
Google Play and the Google Play logo are trademarks of Google Inc.
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
PC-Tool
-
Belimo VDI 3805 Selektor (2020)
(zip -
706,1 MB)
The Energy Valve in Heating Applications
The animation shows a Belimo Energy Valve on the supply side of a heating application.
The Delta T set point in the valve is matching the design Delta T of the coil, 11° Fahrenheit /6 Kelvin.
As the temperature sensors start to realize a lower differential temperature across the coil, the valve begins to close, and the flow starts to slow down, allowing a more efficient heat exchange across the coil and eliminating overflow.
Once the valve realizes that the Delta T is beginning to stabilize, it allows more flow back through the coil and keeps the optimum heat transfer available.
The Energy Valve in Cooling Applications
The animation shows a Belimo Energy Valve set up on the return side of a cooling coil.
The Delta T set point in the valve is matching the design Delta T of the coil, 15° Fahrenheit / 8 Kelvin.
As the temperature sensors detect that the Delta T has been below the set point for a few minutes, the valve begins to close to lower the flow. This enables the heat exchanger to optimize the energy output and eliminate the overflow.
As soon as the Delta T begins to stabilize, the valve starts opening to keep the designed heat exchange output through the coil constant.