Pressure Independent 6-Way Zone Valve
Functional, easy to install, versatile.
The electronic pressure-independent 6-way zone valve from the Belimo ZoneTight™ product family combines the benefits of two tried and tested Belimo valves. The good planning reliability and efficiency of the electronic pressure-independent EPIV valve and the ease of installation of the 6-way characterised control valve. You also benefit from other outstanding properties:
- Time-saving and safe valve selection in accordance with maximum volumetric flow for each sequence
- Automatic, permanent hydraulic balancing through the valve
- Securing the correct amount of water with differential pressure changes and with partial loads
- Maximum plant safety through integrated pressure relief function (patent pending)
- Numerous control options, simple commissioning and checks via Near Field Communication (NFC)
-
Folleto - Válvula de zona independiente de la presión de 6 vías
(pdf -
1,29 MB)
-
Prospecto de aplicación – Control de ambientes y zonas
(pdf -
4,85 MB)