2. Valves
  3. Belimo Energy Valve™

EV025R3+BAC



Back to product category
EV025R3+BAC

EV025R3+BAC

Elektr. 3-weg PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Binnen- en buitendraad, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Mediumtemperatuur -10...120°C [14...248°F], Glycolbewaking

For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.

List price
€ 1,583,00
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentatie

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now
  • Download
  • Download
  • Download
  • Download

Bestekteksten

  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Gegevens voor ontwerpers

  • View now

CAD-download / 3D-viewer

  • View now

MagiCAD Cloud

  • View now
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
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

A-22PE-A03

A-22PE-A03

T-stuk met dompelbuis, DN 25

List price: € 45,50
Add to Project List
A-22PE-A08

A-22PE-A08

Dompelbuis Roestvrij staal, 80 mm, G 1/2", SW27

List price: € 46,90
Add to Project List
A-22PEM-A04

A-22PEM-A04

Doorvoertulle voor verbindingsmodule RJ met klemring

List price: € 27,50
Add to Project List
ZR-EXT-01

ZR-EXT-01

Klephalsverlenging voor kogelkraan nominale doorlaat 15...50

List price: € 152,00
Add to Project List
ZR2325

ZR2325

Pijpkoppeling voor kogelkraan met binnendraad, DN 25, Rp 1", R 1"

List price: € 20,20
Add to Project List
ZREV25F

ZREV25F

Pijpkoppeling for EPIV / Energy valve with external thread, DN 25, Rp 1", G 1 1/4"

List price: € 33,30
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Servicetool voor bedrade en draadloze instelling, bediening op locatie en probleemoplossing. Platformonafhankelijk voor Android, iOS en Windows

Beschikbaar als gratis download
ZIP-BT-NFC

ZIP-BT-NFC

Omvormer Bluetooth / NFC

List price: € 369,00
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Omvormer M-bus

List price: € 362,00
Add to Project List

Replacement sensor modules

R-22PE-0UE

R-22PE-0UE

Sensormodule thermische energiemeter DN 25

List price: € 521,00
Add to Project List
Product videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
3-way
V'nom [l/s]
0.97
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
3.7 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP40

Welkom bij Belimo Belgium

You do not seem to be located in Belgium. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contact Privacy Policy Veiligheidsinstructies Algemene verkoop- en leveringsvoorwaarden, garantievoorwaarden Privacy-instellingen wijzigen Imprint
'+41 43 843 61 11
Abonneren op de nieuwsbrief
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Zwitserland)