Belimo Americas Installs One of the Largest Solar Power Generating System in Connecticut
Belimo Americas announced on April 2, the release of a full range of ½” to 2” NPT pressure compensated globe valves for water and steam applications. The new two-way (G2) and three-way (G3) globe valves offer ANSI Class VI leakage rating and 100:1 rangeability to provide tight close-off up to 250 psi and accurate modulation at low flow. A single three-way valve can be used for both mixing and diverting applications, which helps to reduce inventory. The unique trim design optimizes piping installation variations and valve selection. Globe valve actuators are available with Multi-Function Technology™ (MFT), making it the smartest, most adaptable globe valve assembly on the market. MFT allows users to customize control signal, feedback signal and running time in the field or factory set.
Now, with NPT pressure compensated ANSI Class VI leakage rating, a wider range of application needs are satisfied, and the user benefits from a more energy efficient system.