Potable Water Valves
Achieve Control and Reliability
The VS, VSS, L, and VB series ball valves are available with non-spring return, spring return or electronic fail-safe actuators offering high close-off capabilities. The industrial ball valve series is a great solution for low and medium pressure steam applications to 35 psi inlet pressure and applications that operate with a media temperature to 380º F.
-
Brochure – Energy efficiency and comfort in buildings
(pdf -
4,46 MB)
Ease of Operation
High Performance for Aggressive Applications
Product Range
- User Benefits
- Bus & system integration
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
Hand Held Programming Devices
The ZTH directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.