1. Home
  2. Actuators
  3. Fail-Safe Actuators

LF24



Back to product category
LF24

LF24

Servomoteur rotatif avec fonction de sécurité, 4 Nm, AC/DC 24 V, Tout-ou-rien, 75 s, IP54

List price
€ 250,00
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • View now

Tender texts

  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now

CAD download / 3D viewer

  • View now

Success stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

AV6-20

AV6-20

Rallonge d'axe 170 mm ø10 mm pour axe de registre ø6...16 mm

List price: € 53,50
Add to Project List
K6-1

K6-1

Noix d’entraînement réservible, plage de serrage ø16...20 mm

List price: € 13,90
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: € 22,10
Add to Project List
KG8

KG8

Rotule approprié pour levier du registre KH8

List price: € 18,80
Add to Project List
KH-LF

KH-LF

Levier de servomoteur, plage de serrage ø8...16 mm, Largeur fente de 8.2 mm

List price: € 41,20
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: € 18,20
Add to Project List
Z-ARS180L

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

List price: € 78,00
Add to Project List
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

List price: € 10,60
Add to Project List
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

List price: € 12,20
Add to Project List
ZG-LF1

ZG-LF1

Mounting kit for linkage operation for flat installation

List price: € 111,00
Add to Project List
ZG-LF3

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

List price: € 121,00
Add to Project List

Electrical accessory

S2A-F

S2A-F

Contacts auxiliaires 2x SPDT

List price: € 142,00
Add to Project List
P1000A-F

P1000A-F

Potentiomètres d'asservissement 1 kΩ

List price: € 167,00
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 8...16 mm
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Bienvenue chez Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contactez-nous Privacy Policy Remarques de sécurité Conditions générales de vente et de livraison, conditions de garantie Modifier les paramètres de confidentialité Imprint
'+41 43 843 61 11
S'abonner à la newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Suisse)