BFL230
Tűzvédelmi csappantyúmozgató, 4 Nm, AC 230 V, nyit/zár, 60 s, 2x SPDT, IP54, Kábel
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
ZA12ON-B.1
Alakzáró betét 12/10 mm bütykök nélkül BFL-hez
100 darabos multipack csomag.
List price: 98,00 €
ZKN1-B.1
Kézi hajtókar, 40 mm, BFL, BFN, BEN, BEE-hez
100 darabos multipack csomag.
List price: 147,00 €
ZKN2-B.1
Kézi hajtókar, 63 mm, BFL, BFN, BEN, BEE-hez
100 darabos multipack csomag.
List price: 173,00 €
Electrical accessory
BKN230-MOD
Kommunikációs és tápegység 230 V-os tűzvédelmi csappantyúmozgatókhoz
List price: 440,00 €
Product videos
Fire damper actuators BFL and BFN
Advantages of motorised fire dampers
Fire protection scenarios
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.9 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm² (halogen-free)
- Torque
- 4 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95°
- Running time (motor)
- <60 s / 90°
- Running time (fail-safe)
- 20 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54