2. Actuators
  3. Fire Damper Actuators

BFL230/300



Learn more
Back to product category
BFL230/300

BFL230/300

Tűzvédelmi csappantyúmozgató, 4 Nm, AC 230 V, nyit/zár, 60 s, 2x SPDT, IP54, Kábel

Only available through manufacturers of fire dampers
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender texts

  • View now
  • Download
  • Download
  • Download

CAD / BIM

BIM / Revit

  • Download

Data for planners

  • View now

Success stories

  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZA10-B

ZA10-B

Form fit insert 12/10 mm for BFL

List price: 2,50 €
Add to Project List
ZA10-B.1

ZA10-B.1

Alakzáró betét 12/10 mm BFL-hez
50 darabos multipack csomag.

List price: 33,50 €
Add to Project List
ZA11-B

ZA11-B

Alakzáró betét 12/11 mm BFL, BFN számára

List price: 8,40 €
Add to Project List
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

List price: 320,00 €
Add to Project List
ZA12ON-B.1

ZA12ON-B.1

Form fit insert 12/10 mm without cams for BFL
Multipack 100 pcs.

List price: 98,00 €
Add to Project List
ZA8-B

ZA8-B

Alakzáró betét 12/8 mm BFL-hez

List price: 3,50 €
Add to Project List
ZA8-B.1

ZA8-B.1

Alakzáró betét 12/8 mm BFL-hez
50 darabos multipack csomag.

List price: 65,50 €
Add to Project List
ZKN1-B

ZKN1-B

Kézi hajtókar, 40 mm, BFL, BFN, BEN, BEE-hez

List price: 6,10 €
Add to Project List
ZKN1-B.1

ZKN1-B.1

Kézi hajtókar, 40 mm, BFL, BFN, BEN, BEE-hez
100 darabos multipack csomag.

List price: 147,00 €
Add to Project List
ZKN2-B

ZKN2-B

Kézi hajtókar, 63 mm, BFL, BFN, BEN, BEE-hez

List price: 6,60 €
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 173,00 €
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Add to Project List
ZSN-B

ZSN-B

Konzol SN2-C7-hez BFN/BFL, BEN/BEE-hez

List price: 60,80 €
Add to Project List
ZZN12-B

ZZN12-B

Mutató 12x12 mm BFL, BFN, BEN, BEE-hez

List price: 5,60 €
Add to Project List
ZZN12-B.1

ZZN12-B.1

Mutató 12x12 mm BFL, BFN, BEN, BEE-hez
100 darabos multipack csomag.

List price: 77,00 €
Add to Project List

Electrical accessory

BKN230-MOD

BKN230-MOD

Kommunikációs és tápegység 230 V-os tűzvédelmi csappantyúmozgatókhoz

List price: 440,00 €
Add to Project List
SN2-C7

SN2-C7

Segédkapcsoló 2x SPDT

List price: 94,60 €
Add to Project List
SN2-C7/300

SN2-C7/300

Segédkapcsoló 2x SPDT Kábelhossz: 3 m

List price: 127,00 €
Add to Project List
SN2-C7/500

SN2-C7/500

Segédkapcsoló 2x SPDT Kábelhossz: 5 m

List price: 139,00 €
Add to Project List
ZST-BS

ZST-BS

Kábelkészlet dugasszal 0,5 m kommunikációs és tápegységhez

List price: 43,00 €
Add to Project List
Product videos

Advantages of motorised fire dampers

Advantages of motorised against mechanical fire dampers.

 

Play now Share via email

Fire damper actuators BFL and BFN

In the field of fire protection you can rely on our fire damper actuators with Safety Position Lock™. This patented solution holds the fire dampers reliable in the safety position in the event of fire, and is integrated as standard.
 

Play now Share via email

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
3 W
Power consumption (holding)
0.9 W
Power Consumption For Wire Sizing
6.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 3 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 3 m, 6x 0.75 mm² (halogen-free)
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54

Üdvözöljük a Belimonál Austria

You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
+43 1 7490361 0
Feliratkozás hírlevélre
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)