2. Ventily
  3. Ventily pitnej vody

C215QPW-N



Learn more
Back to product category
C215QPW-N

C215QPW-N

Auf/Zu-Kugelhahn, Für Trinkwasseranwendungen, 2-Weg, DN 15, Innengewinde, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Mediumstemperatur 5...100°C [41...212°F]

List price
82,10 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
4/4 Suitable actuators for Requesting actuators for C215QPW-N
Configurable
CQ230A
Drehantrieb (ZoneTight), 1 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 75 s, IP40
CQ24A
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 75 s, IP40
CQ24A-BAC
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now

    CAD / BIM

    CAD Data 3D

    • Download

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now

    Hydronic Schemes

    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Details

    Specifications

    Pattern
    2-way
    kvs
    16 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Willkommen bei Belimo Áustria

    Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
    Kontakt Datenschutzerklärung Datenschutzeinstellungen verwalten Sicherheitshinweise Allgemeine Geschäftsbedingungen Impressum
    +43 1 7490361 0
    Newsletter abonnieren
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Wien (Österreich)