Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Regelkugelhahn, 3-Weg, DN 15, Innengewinde, Rp 1/2", PN 40, ps 1600 kPa, Kvs 0.63 m³/h, Mediumstemperatur -10...120°C [14...248°F]
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R3.., DN 15, (Kvs ≤1.6)
only for non-condensing applications
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"