Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Umschalt-Zonenventil, 3-Weg, DN 15, Aussengewinde, G 3/4", PN 25, ps 1600 kPa, Kvs 2.3 m³/h, Mediumstemperatur 2...100°C [36...212°F] (mit Antrieb 2...90°C)
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Dämmschale für Ventil C5..Q-.., DN 15/20
nur für nicht kondensierende Anwendungen
Rohrverschraubung für Kugelhahn mit Aussengewinde, DN 15, Rp 1/2", G 3/4"