1. Home
  2. Válvulas
  3. Válvulas de control de presión independiente

EP100+AKRX-E N4HH



Back to product category
EP100+AKRX-E N4HH

EP100+AKRX-E N4HH

Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 1" [25], Internal thread, GPM 18.2, 14...250°F [-10...120°C]

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$5,249.00
*Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data : Design Data

Bookmark this page
Share
  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
Configured Total
$5,249.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
18.2
Flow rate adjustable
25...100% of V'nom
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Body Pressure Rating
360 psi
Differential pressure note
5...50 psi or 1...50 psi see flow reduction chart in tech doc
Leakage rate {Tools}
0% leakage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
35 W
Power Consumption For Wire Sizing
44 VA
Connection Supply Control
Cable 3 ft. [1 m], 6 x 0.75 mm²
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree Of Protection NEMA
NEMA 4
Enclosure Type
UL Enclosure Type 4
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store

Success stories

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Product Videos

Belimo's Next Generation of Pressure Independent Valves

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

How the Belimo EPIV is Revolutionizing Data Center Cooling

Play Now Share via Email
Accessories

Tools

ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List Price: $395.00
Add to Project List
Contáctenos Política de privacidad Cambiar la configuración de privacidad Términos y condiciones
'+41 43 843 61 11
Suscribir
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Suiza)