• Data Center Cooling Solutions
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
    • Data Center Cooling Solutions
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
  1. Početak
  2. Ventili
  3. Loptasti regulacioni ventili

R2015-4-S1



Back to product category
R2015-4-S1

R2015-4-S1

Szabályozó golyóscsap, 2 járatú, DN 15, Belső menet, Rp 1/2", PN 40, ps 1600 kPa, Kvs 4 m³/h, Közeghőmérséklet -10...120°C [14...248°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

Kataloška cena
93,70 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Obeleži ovu stranu
Podeli
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for R2015-4-S1
Može se konfigurisati
LR230A
Forgó hajtómű, 5 Nm, AC 100...240 V, nyit/zár, 3 pontos, 90 s, IP54
LR24A
Forgó hajtómű, 5 Nm, AC/DC 24 V, nyit/zár, 3 pontos, 90 s, IP54
LR24A-KNX
Forgó hajtómű, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
LR24A-MOD
Forgó hajtómű, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-MP
Forgó hajtómű, 5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (35...150 s), IP54
LR24A-SR
Forgó hajtómű, 5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now
    • Download
    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now
    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Dodaci

    Mechanical accessory

    EXT-OC-ZRN215G

    EXT-OC-ZRN215G

    Szigetelő burkolat R2.. szelephez, DN 15, (Kvs ≥2.5)
    csak nem kondenzálódó alkalmazásokhoz

    List price: 31,40 €
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Szigetelt tengelyhosszabbítás DN15...50 golyóscsaphoz

    List price: 152,00 €
    Add to Project List
    ZR2315

    ZR2315

    Csőcsavarzat belső menetes golyóscsaphoz, DN 15, Rp 1/2", R 1/2"

    List price: 14,40 €
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Tengelyfűtés DN15...50 golyóscsaphoz, AC/DC 24 V, 20 W

    List price: 120,00 €
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure Δpmax
    350 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Üdvözöljük a Belimonál Áustria

    Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
    Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
    +43 1 7490361 0
    Feliratkozás hírlevélre
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)