CQ24A-T
Forgó hajtómű (ZoneTight), 1 Nm, AC/DC 24 V, nyit/zár, 3 pontos, 75 s, IP40, Sorkapcsok
- List price
- 108,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.3 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 0.6 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
- Torque
- 1 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]