GM24G-MP-T
Forgó hajtómű, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP66/67, Sorkapcsok
- List price
- 884,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
HH24-MG
Heater, with mechanical humidistat
HT24-MG
Heater, with adjustable thermostat
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 1.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm, 4-wire)
- Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked (under protective housing)
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Mechanical interface
- Universal shaft clamp 14...26.7 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Tempreture
- -30...50°C [-22...122°F]