2. Sevopohony
  3. Servopohony protipožiarnej klapky

BF120-2



Learn more
Back to product category
BF120-2

BF120-2

Fire damper actuator, 18 Nm, AC 120 V, Open/close, 120 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

BIM / Revit

  • Download

Data for planners

  • View now
  • View now

Success Stories

  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZA18-BF

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 58,80 €
Add to Project List
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 36,30 €
Add to Project List
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 6,10 €
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 137,00 €
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 6,60 €
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 157,00 €
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 210,00 €
Add to Project List
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

List price: 38,40 €
Add to Project List
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 5,60 €
Add to Project List
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 117,00 €
Add to Project List

Electrical accessory

SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 94,60 €
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 127,00 €
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 139,00 €
Add to Project List
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

List price: 43,00 €
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 120 V
Power consumption (running)
8.5 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
11 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm² (halogen-free)
Torque
18 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54

Üdvözöljük a Belimonál Áustria

Zdá sa, že sa nenachádzate v Rakúsku. Produkty a služby uvedené na tejto stránke nemusia byť dostupné vo vašej krajine. Rovnako tak nie je možné sa prihlásiť/zaregistrovať. Nižšie nájdete vašu lokálnu stránku spoločnosti Belimo.
Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
+43 1 7490361 0
Feliratkozás hírlevélre
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)