22WDP-111
Nyomáskülönbség-érzékelő vízhez, 0...1 bar, 0...15 psi, Aktív, 0...10 V
- List price
- 562,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 55,70 €
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 109,00 €
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 56,50 €
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 128,00 €
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...1 bar
- Measuring range pressure
- 0...15 psi
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ