2. Ventily
  3. Príslušenstvo

ZREV20F



Back to product category
ZREV20F

ZREV20F

Rohrverschraubung für EPIV / Energieventil mit Aussengewinde, DN 20, Rp 3/4", G 1"

List price
20,10 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Details
Downloads

Documentation

  • Download
  • View now

CAD / BIM

BIM / Revit

  • Download

CAD download / 3D viewer

  • View now

Success Stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 60% vol.
Flow temperature
-20...120°C [-4...248°F]
Pipe connection
Internal thread