Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Auf/Zu-Kugelhahn, 2-Weg, DN 40, Innengewinde, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Mediumstemperatur -10...120°C [14...248°F]
For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells.
The suitable insulating shell can be found in the accessories for this product.
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Dämmschale für Ventil R2.., DN 40
nur für nicht kondensierende Anwendungen
Rohrverschraubung für Kugelhahn mit Innengewinde, DN 40, Rp 1 1/2", R 1 1/2"