1. Početak
  2. Ventile
  3. Hubventile

H6015XP4-S2



Back to product category
H6015XP4-S2

H6015XP4-S2

Hubventil, 2-Weg, DN 15, Flansch, PN 25, ps 2500 kPa, Kvs 0.4 m³/h, Mediumstemperatur 5...150°C [41...302°F]

Kataloška cena
791,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Obeleži ovu stranu
Podeli
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for H6015XP4-S2
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Dokumentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now
    • Download

    Ausschreibungstexte

    • View now
    • Download
    • Download
    • Download
    • View now

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Daten für Planer

    • View now
    • View now
    • Download
    • Download

    CAD-Download / 3D-Viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydraulikpläne

    • Download

    Erfolgsgeschichten

    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Dodaci

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Spindelheizung für LV..-, NV..-, SV..-Antrieb

    List price: 140,00 €
    Add to Project List
    Detalji

    Specifikacije

    Anschluss
    2-Weg
    Kvs
    0.4 m³/h
    Medium
    Wasser und Dampf (Δp/P1 <0.4), Wasser mit Glykol bis max. 50% vol.
    Mediumstemperatur
    5...150°C [41...302°F]
    Mediumstemperatur Hinweis
    • 120 °C bis 2500 kPa
    • 150°C bis 2430 kPa
    Durchflusskennlinie {Tools}
    Gleichprozentig
    Leckrate {Tools}
    Max. 0.05% vom Kvs-Wert
    Rohranschluss
    Flansch