2. Вентили
  3. Притисни вентили

H680S



Learn more
Back to product category
H680S

H680S

Globe valve, 2-way, DN 80, Flange, PN 16, ps 1600 kPa, Kvs 100 m³/h, Fluid temperature 5...150°C [41...302°F]

List price
1.614,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for H680S
Configurable
EV230A-TPC
Hubantrieb, 2500 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 40 mm, IP54, Klemmen mit Kabel
EV24A-MOD
Hubantrieb, 2500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Hub 40 mm, IP54
EV24A-MP-TPC
Hubantrieb, 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Hub 40 mm, IP54, Klemmen mit Kabel
EV24A-SR-TPC
Hubantrieb, 2500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 40 mm, IP54, Klemmen mit Kabel
EV24A-TPC
Hubantrieb, 2500 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 150 s, Hub 40 mm, IP54, Klemmen mit Kabel
RV24A-SR
Hubantrieb, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 50 mm, IP54
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now
    • Download
    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now
    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Details

    Specifications

    Pattern
    2-way
    kvs
    100 m³/h
    Fluid
    Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Willkommen bei Belimo Áustria

    Изгледа не се наоѓате во Австрија. Производите и услугите претставени на веб-сајтов може да не се достапни во вашата земја. Затоа, најавувањето/регистрирањето не е возможно. Најдете локалeн веб-сајт на Belimo подолу.
    Kontakt Datenschutzerklärung Datenschutzeinstellungen verwalten Sicherheitshinweise Allgemeine Geschäftsbedingungen Impressum
    +43 1 7490361 0
    Newsletter abonnieren
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Wien (Österreich)