2. Ventili
  3. Dosjedni ventili

H620R



Learn more
Back to product category
H620R

H620R

Hubventil, 2-Weg, DN 20, Flansch, PN 6, ps 600 kPa, Kvs 6.3 m³/h, Mediumstemperatur -10...120°C [14...248°F]

List price
391,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for H620R
Configurable
LV230A-TPC
Hubantrieb, 500 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 15 mm, IP54, Klemmen mit Kabel
LV24A-MOD
Hubantrieb, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Hub 15 mm, IP54
LV24A-MP-TPC
Hubantrieb, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Hub 15 mm, IP54, Klemmen mit Kabel
LV24A-SR-TPC
Hubantrieb, 500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 15 mm, IP54, Klemmen mit Kabel
LV24A-TPC
Hubantrieb, 500 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 150 s, Hub 15 mm, IP54, Klemmen mit Kabel
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now
    • Download
    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now
    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Accessories

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Spindelheizung für LV..-, NV..-, SV..-Antrieb

    List price: 140,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    6.3 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Willkommen bei Belimo Áustria

    Čini se da vaša trenutna lokacija nije u Austriji. Proizvodi i usluge predstavljeni na ovoj web stranici možda nisu dostupni u vašoj zemlji. Isto tako, nije moguće prijaviti se/registrirati. U nastavku pronađite svoju lokalnu Belimo web stranicu.
    Kontakt Datenschutzerklärung Datenschutzeinstellungen verwalten Sicherheitshinweise Allgemeine Geschäftsbedingungen Impressum
    +43 1 7490361 0
    Newsletter abonnieren
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Wien (Österreich)