1. Početak
  2. Ventili
  3. Belimo Energy Valve™

EV032R3+BAC



Back to product category
EV032R3+BAC

EV032R3+BAC

Elektr. 3-Weg-PI-RKH Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 32, Innen- und Aussengewinde, Rp 1 1/4"G 1 1/2", PN 25, ps 1600 kPa, V'nom 1.67 l/s, Mediumstemperatur -10...120°C [14...248°F], Glykolüberwachung

For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.

Kataloška cena
1.776,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Obeleži ovu stranu
Podeli
  • Downloads
  • Dodaci
  • Product videos
  • Detalji
Downloads

Dokumentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now
  • Download
  • Download

Ausschreibungstexte

  • View now
  • Download
  • Download
  • Download
  • View now

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Daten für Planer

  • View now
  • View now
  • Download
  • Download

CAD-Download / 3D-Viewer

  • View now

MagiCAD Cloud

  • View now

Hydraulikpläne

  • Download

Systemintegration

Aktuelle Dokumente

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archiv

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps

  • Download
  • Download
  • Download
  • Download

Success Stories

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Dodaci

Mechanical accessory

A-22PE-A04

A-22PE-A04

T-Stück mit Tauchhülse, DN 32

List price: 55,30 €
Add to Project List
A-22PE-A08

A-22PE-A08

Tauchhülse nicht rostender Stahl, 80 mm, G 1/2", SW27

List price: 46,90 €
Add to Project List
A-22PEM-A04

A-22PEM-A04

Schutztülle zu RJ-Anschlussmodul mit Bride

List price: 27,50 €
Add to Project List
ZR-EXT-01

ZR-EXT-01

Ventilhalsverlängerung für Kugelhahn DN 15...50

List price: 152,00 €
Add to Project List
ZR2332

ZR2332

Rohrverschraubung für Kugelhahn mit Innengewinde, DN 32, Rp 1 1/4", R 1 1/4"

List price: 30,10 €
Add to Project List
ZREV32F

ZREV32F

Rohrverschraubung für EPIV / Energieventil mit Aussengewinde, DN 32, Rp 1 1/4", G 1 1/2"

List price: 47,30 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool für die drahtgebundene und drahtlose Einrichtung, Vor-Ort-Bedienung und Fehlerbehebung. Plattform-unabhängig für Android, iOS und Windows

Als kostenloser Download verfügbar
ZIP-BT-NFC

ZIP-BT-NFC

Konverter Bluetooth/NFC

List price: 369,00 €
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Konverter M-Bus

List price: 362,00 €
Add to Project List

Replacement sensor modules

R-22PE-0UF

R-22PE-0UF

Sensormodul thermischer Energiezähler DN 32

List price: 552,00 €
Add to Project List
Product videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play now Share via email

The multifunctional Belimo Energy Valve™

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play now Share via email
Detalji

Specifikacije

Valve specifications

Pattern
3-way
V'nom [l/s]
1.67
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP40

Willkommen bei Belimo Áustria

Izgleda da se ne nalazite u Austriji. Proizvodi i usluge predstavljeni na ovoj internet stranici možda nisu dostupni u vašoj zemlji. Prijavljivanje/registrovanje takođe nije moguće. Pronađite ispod svoj lokalni Belimo veb-sajt.
Kontakt Datenschutzerklärung Datenschutzeinstellungen verwalten Sicherheitshinweise Allgemeine Geschäftsbedingungen Impressum
+43 1 7490361 0
Newsletter abonnieren
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Wien (Österreich)