EP020R2+BAC
Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 20, Innen- und Aussengewinde, Rp 3/4"G 1", PN 25, ps 1600 kPa, V'nom 0.69 l/s, Mediumstemperatur -10...120°C [14...248°F], Glykolüberwachung
The accessory ZREV..F (pipe connector) is required for installation in the pipe. Please include in your order!
See "Mechanical accessories"
- List price
- 723,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-INSH15
Insulation shell for EPIV / Belimo Energy Valve™, DN 15...25
only for non-condensing applications
ZR2320
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
ZREV20F
Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/s]
- 0.69
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal and external thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 3.7 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP54