LV24A-RE
Hubantrieb (RetroFIT+), 500 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 200 s, Hub 20 mm, IP54, Klemmen
- List price
- 497,00 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Electrical accessory
Product videos
How to install a globe valve actuator and RetroFIT linkage
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 500 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 20 mm
- Running time (motor)
- 200 s / 20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2