ZBAT140
Ersatzauslöseelement für BAT, Kanalinnentemperatur 140°C (Farbe rot), Sondenlänge 65 mm
Replacement of the tripping element is only permitted by qualified specialists. The specific values according to the fire dampers documentation must be taken into account.
- List price
- 79,80 €
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
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]