SM230P
Drehantrieb (RobustLine), 20 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, IP66/67
Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.
Everything else remains the same.
- Kataloška cena
- 494,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Detalji
Specifikacije
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm² (halogen-free)
- Torque
- 20 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Universal shaft clamp 14...20 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Tempreture
- -30...50°C [-22...122°F]