S2A
Hilfsschalter 2x SPDT aufsteckbar
- List price
- 95,50 €
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Z-SPA
Adapter für Hilfsschalter und Rückführpotentiometer, bei unten montiertem Klemmbock auf xMQ..A.., NKQ..A.., GK..A..
Multipack 20 Stk.
List price: 126,00 €
Product videos
How-To: S2A / S1A auxiliary switch
Simple mounting of the S2A / S1A auxiliary switch on Belimo actuators.
Details
Specifications
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 1 m, 6 x 0.75 mm²
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]