S2A GR
Hilfsschalter 2x SPDT aufsteckbar, grau
- Kataloška cena
- 108,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Z-SPA
Adapter für Hilfsschalter und Rückführpotentiometer, bei unten montiertem Klemmbock auf xMQ..A.., NKQ..A.., GK..A..
Multipack 20 Stk.
List price: 126,00 €
Detalji
Specifikacije
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 1 m, 6 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]