P1000A-F
Rückführpotentiometer 1 kΩ
Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
- List price
- 167,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Connection Potentiometer
- Cable 1 m, 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Tempreture
- -30...50°C [-22...122°F]