2. Pogoni
  3. Pribor

Z-UIC



Back to product category
Z-UIC

Z-UIC

Signalwandler Spannung/Strom 100 kΩ 4...20 mA, Speisung AC/DC 24 V

List price
298,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

CAD Data 3D

  • Download

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Connection Supply Control
Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (Cable diameter 5...9.5 mm, 4-wire)
Protection category
IP66
Ambient Tempreture