CQKD24A
Drehantrieb mit Notstellfunktion (ZoneTight) NC, 1 Nm, AC/DC 24 V, Auf/Zu, 15 s, IP40
- List price
- 172,00 €
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
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.34 mm²
- Torque
- 1 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- Fix deenergised closed (end stop NC = 0%)
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 15 s / 90°
- Running time (fail-safe)
- 15 s
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]