P10000A GR
Rückführpotentiometer 10 kΩ aufsteckbar, grau
Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
- Kataloška cena
- 119,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Z-SPA
Adapter für Hilfsschalter und Rückführpotentiometer, bei unten montiertem Klemmbock auf xMQ..A.., NKQ..A.., GK..A..
Multipack 20 Stk.
List price: 126,00 €
Detalji
Specifikacije
- Connection Potentiometer
- Cable 1 m, 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Tempreture
- -30...50°C [-22...122°F]