R-22PEM-0UC
Sensormodul MID für thermischen Energiezähler DN 15
- List price
- 547,00 €
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
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
- Flow
- Flow qp
- 1.5
- Output Voltage [Range]
- THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
- Fluid
- Chilled and hot water
- Valve size
- 15 mm
- Valve size
- 1/2 inch