Z-UIC
Signalwandler Spannung/Strom 100 kΩ 4...20 mA, Speisung AC/DC 24 V
- List price
- 298,00 €
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
- Voltage AC/DC
- AC/DC 24 V
- Connection Supply Control
- Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (Cable diameter 5...9.5 mm, 4-wire)
- Protection category
- IP66
- Ambient Tempreture
- -30...50°C [-22...122°F]