CH24-L100.2
Linearantrieb, 125 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 380 s, Hub 100 mm, IP54
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ESCM
Endanschlag-Clip, für CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 Stk.
List price: 23,40 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Force
- 125 N
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- by electrical installation
- Manual override
- With magnet
- Stroke
- 100 mm
- Running time (motor)
- 380 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]