1. Home
  2. Robinets
  3. Robinets de réglage indépendants de la pression

EP100P6+NRTX-E HH1



Learn More
Back to product category
EP100P6+NRTX-E HH1

EP100P6+NRTX-E HH1

Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 1" [25], Internal thread, Fluid temperature 43...176°F [6...82°C ]

List Price
C$4,622.00
*Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data : Design Data

Bookmark this page
Share
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
C$4,622.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
6-way
Flow
18.2
Flow rate adjustable
4.2...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
43...176°F [6...82°C ]
Body Pressure Rating
232 psi
Flow characteristic {Tools}
Linear
Leakage rate {Tools}
0% leakage, leakage rate A
End Fitting
Internal thread
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.3 W
Power Consumption (Holding)
4.5 W
Power Consumption For Wire Sizing
10.1 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.75 mm²
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store

Success stories

  • Download
  • Download
  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Mechanical accessory

ZR-005

ZR-005

Fixing bracket for 6-way valve DN 25

List Price: C$67.00
Add to Project List

Tools

ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List Price: C$525.00
Add to Project List

Sensors

22HH-50

22HH-50

Condensation Switch, Internal Sensor, LED

List Price: C$392.00
Add to Project List

Bienvenue chez Belimo Canada

You do not seem to be located in Canada. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
Contactez-nous Politique de confidentialité Modifier les paramètres de confidentialité Conditions de vente et garantie
'+41 43 843 61 11
S'abonner
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Suisse)