Mobile Apps
- Belimo Assistant App
- Duct Sensor Assistant App
- Room Sensor Display App
Belimo Assistant 2 App
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live Trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU/US/AP (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Belimo Assistant App
Superior Application Data Access
With a smartphone, the Belimo Assistant App provides easy programming, commissioning, and troubleshooting of Belimo products with integrated Near Field Communications (NFC). Some functions include device type, position, operating data, and setting parameters. NFC provides the data access you need to ease installation and ensure optimal performance.
Google Play and the Google Play logo are trademarks of Google Inc.
Duct Sensor Assistant App
Easy Programming, Commissioning, and Troubleshooting
With a smartphone and the Belimo Bluetooth® dongle (A-22G-A05), the duct sensor assistant app provides easy programming, commissioning, and troubleshooting of specific Belimo duct and outdoor sensors. The App allows the user to view the basic device information, configure the measuring data and display, change the address, set offsets, set maintenance and service dates, and more.
Room Sensor Display App
Virtual Display to Access Room Sensors
The Belimo Room Display App is the most innovative and convenient way to access Belimo room sensors without a display. The App's intuitive display illustrates the current room values enabling setpoints to be adjusted. A four-digit optional access code prevents input from unauthorized individuals. Third parties will not be able to access safe critical data through NFC.