Fail-Safe Damper Actuators
Reliability and Safety Performance
Belimo fail-safe damper actuators have a comprehensive torque offering from 2.5 Nm to 40 Nm torque with direct coupled, rotary or linear travel that can handle many HVAC applications. Fail-safe actuators use brushless DC motor technology controlled by an Application Specific Integrated Circuit (ASIC) to provide stall protection, lower power consumption, higher efficiency and smaller transformer sizing.
-
Feuillet technique - Applications air
(pdf -
7,38 Mo)
-
Increased Efficiency
Powerful and Reliable Control
Fail-safe actuators provide lower power consumption, increase torque, and faster running times with MFT technology. Belimo actuator accessories increase application flexibility with more options in mounting and commissioning. A wide selection of universal clamps, electrical connections, and running times are now available providing you a cost effective solution with the same reliability you have come to experience with Belimo.
Product Range
Product Range
Product Range
- User Benefits
- Bus & system integration
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Appli de mise à niveau Belimo
La source où trouver les solutions de mise à niveau pour robinets et systèmes CVCA
L’appli de mise à niveau Belimo permet de trouver rapidement et facilement les solutions de remplacement pour les robinets et les servomoteurs, dont la fonction est d’assurer le fonctionnement fiable du chauffage à eau chaude et de la climatisation des systèmes de CVCA de partout dans le monde. Issus d’une technologie innovatrice, d’une qualité éprouvée et faciles à manipuler pendant leur installation et leur exploitation, ces robinets et servomoteurs augmentent le rendement et l’efficacité des technologies du bâtiment intégrées. L’appli de mise à niveau Belimo offre des solutions de mise à niveau des conduites d’air et d’eau à partir de servomoteurs éconergétiques à couplage direct ou fixés à l’axe du registrer à l’aide d’une tringlerie.
- Projets commerciaux
- Sélections de courriel
- Accès aux ressources
-
Comment trouver un remplacement avec l'appli Belimo RetroFIT+ App
Comment trouver un remplacement avec l'appli Belimo RetroFIT+ App
Dispositif de paramétrage p ortatif
Le dispositif de paramétrage portatif ZTH se branche directement dans les servomoteurs Belimo à technologie multifonctions (MFT) pour permettre de modifier rapidement les paramètres du servomoteur, notamment l’entrée de commande, le signal d’asservissement, la durée de coure, de même que les valeurs minimales et maximales.