Duct Sensors
Providing the Reliability, You Know and Expect
Belimo offers a line of duct sensors covering measurement values for temperature, humidity, enthalpy, dew point, CO₂, VOC’s, pressure, and low temperature limit detection backed with UL certification and a 5-year warranty.
-
-
Flyer – Duct Sensor Assistant App
(pdf -
1.12 MB)
-
Innovation for Peace of Mind
Accurate Reading
Belimo duct sensors offer a snap-on NEMA 4X, IP 65 enclosure for easy installation and commissioning, field selectable ranges, high accuracy and reliability, self-calibration features, and mounted accessories are included.
Product Range
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App for individual configuration of sensors
Via the Belimo Duct Sensor Assistant App it is possible to extend the range of use and to adapt the configuration individually to application requirements. A Bluetooth® dongle is required for configuration via the Belimo Duct Sensor Assistant App (sold separately, A-22G-A05).
Features
• Communication via Bluetooth BLE
• Bluetooth Dongle A-22G-A05 required, which will communicate with the sensor via a Micro-USB-connector
• Can be used for the following sensors: 22ADP-.., 22DTH-..5.., 22DTH-..6.., 22DC-13, 22DTC-.., 22DTM-.., 22DCV-.., 22DCM-.., 22DCK-.., 22UTH-..50X, 22UTH-..60X
• Supported languages DE, EN, FR, IT, ES, PT
Configuration options
• Individual configuration of output signals
• Setting of different measuring ranges
• Additional adjustment of offset values
• Parameterization of Live-Zero-Signal (2..10 V etc.) and the system of units
• Setting options for display indications
• Customized parameterization of traffic-light function (TLF)
• Extension of the physical Modbus address
• Store settings on the mobile device and load on other sensors
• Representation and output of the differential pressure as a volume flow value
- User Benefits
- Bus & system integration
- Success Stories
General contractors / investors
Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo duct sensors offer:
- A wide selection for all requirements in ventilation or water applications as well as for retrofitting
- Short delivery times
- Comprehensive support over the entire life of the product
- Well-known high Belimo quality
- Excellent price-performance ratio
- Quick amortisation
- 5-year guarantee
Consulting engineers
Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.Belimo duct sensors offer:
- Compatibility with all common building automation systems (BAS), making them suitable for use in any HVAC application
- BIM data and STEP files in the Belimo VDI selector
- Access to application data for integration in BAS control sequences thanks to BACnet and Modbus communication protocols
- High-quality and robust materials
- Compliance with requirements of IP65 and Certification UL
- 5-year guarantee
System integrators
Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo duct sensors offer:
- Seamless compatibility with all common building automation and control systems (BACS)
- Reduced wiring and parametrisation
- Complete range of field-level solutions with sensors for measuring temperature, humidity, pressure, flow, CO2 and volatile organic compounds (VOC) in pipe, duct and outdoor applications
- First-class service and support
- Tool-free data point testing for efficient commissioning.
- Short delivery times
- High-quality and robust materials
- 5-year guarantee
Specialist wholesalers
For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo duct sensors offer:
- Quick and easy product selection and installation thanks to our optimised product range
- Short delivery times and routes
- Comprehensive after-sales support over the entire life of the product
- 5-year guarantee
Installers / plant engineers
The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo duct sensors offer:
- Removable mounting plate and spring clip for easy mounting
- Measuring ranges selectable on site
- Reduced wiring and parametrisation thanks to BACnet and Modbus communication protocols
Building owners
Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo duct sensors offer:
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Access to application data via BACnet and Modbus communication protocols and reduced wiring and parametrisation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year guarantee
Facility managers / building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo duct sensors offer:
- Quick and easy retrofitting in combination with the Belimo RetroFIT+ App
- Unique design with snap-on cover, enabling quick installation and easy commissioning, as well as protection according to IP65
- Modular screw connections that enable various mounting and cable configurations for flexible assembly and installation
- Reliable and accurate measuring values
- Short delivery times
- Comprehensive support over the entire life of the product
- 5-year guarantee
Belimo Assistant 2
Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.
Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g., Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g., Calibration certificate, Commissioning report
- "Export Configuration": Create a log file with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.
Accessories:
- ZTH EU (USB/MP converter)
- ZIP-BT-NFC (Bluetooth/NFC converter)
Aplicación RetroFIT+ de Belimo
La fuente para soluciones de recambio de actuadores y válvulas de HVAC
La Aplicación RetroFIT+ de Belimo le permite encontrar rápida y fácilmente soluciones de recambio HVAC para válvulas y actuadores. Las válvulas y los actuadores son los responsables de asegurar el funcionamiento confiable de los sistemas de HVAC hidrónicos y de control de aire en todo el mundo. Con tecnología innovadora, calidad probada y fácil manejo durante la instalación y el funcionamiento, aumentan el rendimiento y la eficiencia de la tecnología integrada de los edificios. La aplicación RetroFIT+ de Belimo ofrece soluciones de aplicación de retroadaptación de aire y agua con enlaces de acceso directo o remoto y actuadores de eficiencia energética.
- Almacenar proyectos
- Enviar por correo electrónico selecciones
- Acceder a recursos