BKN230-24MP
Kommunikációs és tápegység 24 V-os tűzvédelmi csappantyúmozgatókhoz csatlakozódugóval
- Kataloška cena
- 245,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 98,10 €
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: 97,20 €
Detalji
Specifikacije
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power Consumption For Wire Sizing
- 10 VA
- Control type
- MP-Bus
- Protection category
- IP40