EV24A-TPC
Szelephajtómű, 2500 N, AC/DC 24 V, nyit/zár, 3 pontos, 150 s, Löket 40 mm, IP54, Sorkapcsok kábellel
For 3-point control, please observe the notes in the data sheet.
- Kataloška cena
- 930,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm² (Terminal 4 mm²)
- Force
- 2500 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 40 mm
- Running time (motor)
- 150 s / 40 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- 0...50°C [32...122°F]