2. Вентили
  3. Притисни вентили

H450B



Learn more
Back to product category
H450B

H450B

Globe valve, 2-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
560,00 €
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
Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for H450B
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now
    • Download
    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now
    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Accessories

    Mechanical accessory

    ZH4550

    ZH4550

    Pipe connector for globe valve with external thread DN 50 Rp 2"

    List price: 37,70 €
    Add to Project List

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 140,00 €
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    External thread

    Üdvözöljük a Belimonál {{js-currentCountryName}}

    {{js-currentCountryText}}
    Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
    +43 1 7490361 0
    Feliratkozás hírlevélre
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)