2. Valves
  3. Butterfly Valves

D650NL



Learn more
Back to product category
D650NL

D650NL

Butterfly valve, 2-way, DN 50, Lug types PN 10 / 16, ps 1600 kPa, Kvs 30 m³/h, Kvmax 100 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
224,00 €
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
Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
8/8 Suitable actuators for Requesting actuators for D650NL
Configurable
JRCA-BAC-S2-T
Forgó hajtómű, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 csak tartozékkal), Sorkapcsok
JRCA-S2-T
Forgó hajtómű, 90 Nm, AC 24...240 V / DC 24...125 V, nyit/zár, 3 pontos, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 csak tartozékkal), Sorkapcsok
SR230A-5
Forgó hajtómű, 20 Nm, AC 100...240 V, nyit/zár, 3 pontos, 90 s, IP54, F05
SR230A-SR-5
Forgó hajtómű, 20 Nm, AC 100...240 V, 2...10 V, 90 s, IP54, F05
SR24A-5
Forgó hajtómű, 20 Nm, AC/DC 24 V, nyit/zár, 3 pontos, 90 s, IP54, F05
SR24A-MOD-5
Forgó hajtómű, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-MP-5
Forgó hajtómű, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-SR-5
Forgó hajtómű, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, F05
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender texts

    • View now
    • Download
    • Download
    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now
    • View now
    • Download
    • Download

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic schemes

    • Download

    Success stories
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
    Accessories

    Mechanical accessory

    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    List price: 36,00 €
    Add to Project List
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    List price: 141,00 €
    Add to Project List
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

    List price: 179,00 €
    Add to Project List

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    List price: 116,00 €
    Add to Project List
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    30 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Üdvözöljük a Belimonál Austria

    You do not seem to be located in Austria. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Kapcsolat Adatvédelmi előírások Adatvédelmi beállítások módosítása Biztonsági megjegyzések Általános Értékesítési és Szállítási Feltételek, Garanciális feltételek Impresszum
    +43 1 7490361 0
    Feliratkozás hírlevélre
    BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)