Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Pillangószelep, 2 járatú, DN 400, karima közé építhető típus PN 16, ps 1600 kPa, Kvs 4140 m³/h, Kvmax 14200 m³/h, Közeghőmérséklet -10...120°C [14...248°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.