SMD24A
Szuper gyors futásidejű forgó hajtómű, 16 Nm, AC/DC 24 V, nyit/zár, 3 pontos, 20 s, IP54
- Kataloška cena
- 314,00 €
Design data: Design data
- Downloads
- Dodaci
- Detalji
Mechanical accessory
K-ENSA
Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.
K-ENSA-I
Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.
K-SA
Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
Electrical accessory
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 16 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 20 s / 90°
- Mechanical interface
- Universal shaft clamp reversible 10...20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]