ZBAT72/9
Tartalék kiodóelem BAT-hez, Légcsatorna belső hőmérséklete 72°C (fekete színű), Szonda hossza 90 mm
Replacement of the tripping element is only permitted by qualified specialists. The specific values according to the fire dampers documentation must be taken into account.
- List price
- 51,50 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Protection category
- IP54
- Ambient Tempreture
- -30...50°C [-22...122°F]