LHQ24A-MF100
Linear actuator, 100 N, AC/DC 24 V, MFT, 2...10 V, 3.5 s (3.5...15 s / 100 mm), Stroke 100 mm, IP54
- Kataloška cena
- 376,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
List price: 131,00 €
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 €
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 €
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 31,60 €
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 13 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 100 N
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual override
- With push-button, can be locked
- Stroke
- 100 mm
- Running time (motor)
- 3.5 s / 100 mm
- Running time motor variable
- 3.5...15 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...40°C [-22...104°F]